??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22630.0012 Seating Pin
HELP_VARIABLE
Company
Halder
Description
EH 22630. - Locating and Seating Pins DIN 6321 / Seating Pins DIN 6321, form A
Bill of material
22630.0012 Seating Pin
BESTNR
Ref. No.
22630.0012
AUS
Version
Seating Pin, DIN 6321 form A, tolerance L1=h9
D1
g6
10 mm
L1
6 mm
D2
n6
6 mm
L2
9 mm
G
Weight
5.5 g
Embedded user actions